??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202882 - CRIMPFOX CENTRUS 6S-NC
Bill of material
PHOENIX CONTACT 1202882
MANUID
Product number of the Manufacturer
1202882
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping tool, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² … 6 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX CENTRUS 6S-NC
PREVIEW
Preview
INTNO
International product number
4063151267377
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
175 mm
BAC673
Max. cross section of line
6 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
368.740 g
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4063151267377
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping tool, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm² … 6 mm², also for TWIN ferrules up to 2 x 4 mm², automatic cross section adjustment, lateral insertion
AAO057
Product type
CRIMPFOX CENTRUS 6S-NC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink