??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202888 - CRIMPFOX-TC MP-6
Bill of material
PHOENIX CONTACT 1202888
MANUID
Product number of the Manufacturer
1202888
DESCSHORT
Short Description
Crimping pliers with digital display
DESCLONG
Long Description
Crimping tool, for turned contacts, universal cross-section setting, up to a maximum of 6.0 mm², digital display with 0.01 mm increments, pressure lock can be unlocked, positioning tool necessary as an accessory for contact positioning
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-TC MP-6
PREVIEW
Preview
INTNO
International product number
4063151267711
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
236 mm
BAC673
Max. cross section of line
6 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
1140.700 g
AAG666
grip casing
multi component sleeves
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
Yes
AAO663
GTIN
4063151267711
AAW338
Manufacturer product designation
Crimping pliers with digital display
AAU734
Manufacturer product description
Crimping tool, for turned contacts, universal cross-section setting, up to a maximum of 6.0 mm², digital display with 0.01 mm increments, pressure lock can be unlocked, positioning tool necessary as an accessory for contact positioning
AAO057
Product type
CRIMPFOX-TC MP-6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink