??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1204041 - CRIMPSET 6/25 LEER
Bill of material
PHOENIX CONTACT 1204041
MANUID
Product number of the Manufacturer
1204041
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, length: 206 mm, width: 357 mm, height: 48 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
CRIMPSET 6/25 LEER
PREVIEW
Preview
INTNO
International product number
4017918018771
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
357 mm
BAA018
length
206 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
10
BAG379
stackable
No
AAO663
GTIN
4017918018771
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, metal, no components mounted
AAO057
Product type
CRIMPSET 6/25 LEER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink