??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1205448 - CRIMPFOX RC 2,5
Bill of material
PHOENIX CONTACT 1205448
MANUID
Product number of the Manufacturer
1205448
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, min. cross section: 0.08 mm², max. cross section: 2.5 mm², compression: Indent crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX RC 2,5
PREVIEW
Preview
INTNO
International product number
4017918116842
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
175 mm
BAC673
Max. cross section of line
2.500 mm^2
BAC736
Min. cross section of line
0.080 mm^2
BAD875
Net weight
410 g
AAG666
grip casing
multi component sleeves
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
Yes
AAO663
GTIN
4017918116842
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers. with positioner, for turned connector contacts 0.08 mm² to 2.5 mm²
AAO057
Product type
CRIMPFOX RC 2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink