??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1205529 - CRIMPFOX RC 0,56
Bill of material
PHOENIX CONTACT 1205529
MANUID
Product number of the Manufacturer
1205529
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, min. cross section: 0.08 mm², max. cross section: 0.56 mm², compression: Square crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX RC 0,56
PREVIEW
Preview
INTNO
International product number
4017918129132
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
BAA018
length
195 mm
BAC673
Max. cross section of line
0.560 mm^2
BAC736
Min. cross section of line
0.080 mm^2
BAD875
Net weight
300 g
AAG666
grip casing
plastic sleeve
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
2
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4017918129132
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for connector contacts 0.08 mm² - 0.56 mm²
AAO057
Product type
CRIMPFOX RC 0,56
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink