??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206573 - NS 35/15 CAP
Bill of material
PHOENIX CONTACT 1206573
MANUID
Product number of the Manufacturer
1206573
DESCSHORT
Short Description
End cap
DESCLONG
Long Description
End cap, material: PP, uncoated, color: gray
MANUTYPEDESC
Manufacturer Type Description
NS 35/15 CAP
PREVIEW
Preview
INTNO
International product number
4017918173036
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA018
length
37.500 mm
BAB664
material
Plastic
AAB638
Suitable for
T-rail
AAG182
covering width
7 mm
AAO663
GTIN
4017918173036
AAW338
Manufacturer product designation
End cap
AAU734
Manufacturer product description
DIN rail end piece, for DIN rail NS 35/15
AAO057
Product type
NS 35/15 CAP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink