??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206706 - CRIMPFOX LC-BOX
Bill of material
PHOENIX CONTACT 1206706
MANUID
Product number of the Manufacturer
1206706
DESCSHORT
Short Description
Case
DESCLONG
Long Description
Case, length: 400 mm, width: 290 mm, height: 110 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX LC-BOX
PREVIEW
Preview
INTNO
International product number
4017918178857
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
102
BAF016
width
290 mm
BAA018
length
400 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
13
BAG379
stackable
No
AAO663
GTIN
4017918178857
AAW338
Manufacturer product designation
Case
AAU734
Manufacturer product description
Service case, without crimping pliers, with 13 compartments for crimp inserts, L x W x H: 400 x 290 x 110 mm
AAO057
Product type
CRIMPFOX LC-BOX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021250
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink