??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207378 - QUICK WIREFOX 18 EM
Bill of material
PHOENIX CONTACT 1207378
MANUID
Product number of the Manufacturer
1207378
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife
MANUTYPEDESC
Manufacturer Type Description
QUICK WIREFOX 18 EM
PREVIEW
Preview
INTNO
International product number
4017918194123
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
20 mm
BAB264
Thickness
18 mm
BAA018
length
41 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4017918194123
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Spare knife, for QUICK WIREFOX 18
AAO057
Product type
QUICK WIREFOX 18 EM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink