??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207572 - PPS CD BLADE
Bill of material
PHOENIX CONTACT 1207572
MANUID
Product number of the Manufacturer
1207572
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife
MANUTYPEDESC
Manufacturer Type Description
PPS CD BLADE
PREVIEW
Preview
INTNO
International product number
4017918895211
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
68 mm
BAB264
Thickness
3.500 mm
BAA018
length
225 mm
AAG647
shape of blade
trapezoidal blade
AAL291
snap-off knife blades present
No
AAO663
GTIN
4017918895211
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Spare knife for cable duct cutter
AAO057
Product type
PPS CD BLADE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink