??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208047 - QUICK WIREFOX 6 SC EM
Bill of material
PHOENIX CONTACT 1208047
MANUID
Product number of the Manufacturer
1208047
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife
MANUTYPEDESC
Manufacturer Type Description
QUICK WIREFOX 6 SC EM
PREVIEW
Preview
INTNO
International product number
4017918951382
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
20 mm
BAB264
Thickness
18 mm
BAA018
length
41 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4017918951382
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Spare knife for QUICK-WIREFOX stripping pliers
AAO057
Product type
QUICK WIREFOX 6 SC EM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink