??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208051 - FOC-PP-17S4-LCD2-OM1
Bill of material
PHOENIX CONTACT 1208051
MANUID
Product number of the Manufacturer
1208051
DESCSHORT
Short Description
Distributor
DESCLONG
Long Description
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 4, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FOC-PP-17S4-LCD2-OM1
INTNO
International product number
4063151276676
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink