??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208052 - FOC-PP-17S12-LCD6-OM1
Bill of material
PHOENIX CONTACT 1208052
MANUID
Product number of the Manufacturer
1208052
DESCSHORT
Short Description
Distributor
DESCLONG
Long Description
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 12, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FOC-PP-17S12-LCD6-OM1
INTNO
International product number
4063151275952
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink