??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208319 - SAMPLE-TOOL-CASE
Bill of material
PHOENIX CONTACT 1208319
MANUID
Product number of the Manufacturer
1208319
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox
MANUTYPEDESC
Manufacturer Type Description
SAMPLE-TOOL-CASE
PREVIEW
Preview
INTNO
International product number
4046356014441
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAI349
number of blind nut inserts
0
AAL690
heating- + sanitary mechanic set present
No
AAL494
e-mechanic set present
No
AAI278
number of cable cutters
0
AAI286
number of crosshead screwdrivers (PH)
0
AAI287
number of crosshead screwdrivers (PZ)
0
AAI257
number of files
0
AAI299
number of finishing tools glass fiber cable
0
AAI260
number of fork spanners
0
AAI259
number of guiding drills
0
AAI327
number of hole edge core drills
0
AAI298
number of hole saws
0
AAI268
number of hot air guns
0
AAI272
number of HSS spiral drills
0
AAL333
number of measuring devices
0
AAI351
number of open-end spanners
0
AAI328
number of ring spanners
0
AAI367
number of screwdrivers (hexalobular)
0
AAI341
number of slotted screwdrivers
0
AAI350
number of socket spanners
0
AAI359
number of step drills
0
AAI354
number of stone drills
0
AAI283
number of tools for coaxial cable
0
AAI271
number of wood borers
0
BAG237
Packaging
case
AAI592
total number of tools
0
AAO663
GTIN
4046356014441
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Toolbox, without instruments, with rubber straps as tool fixtures
AAO057
Product type
SAMPLE-TOOL-CASE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink