??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209229 - ME-IO P 10U 7016
Bill of material
PHOENIX CONTACT 1209229
MANUID
Product number of the Manufacturer
1209229
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
DIN rail housing, Insulation plate, Housing cover, width: 2.89 mm, height: 112.2 mm, depth: 28.5 mm, color: anthracite gray (7016)
MANUTYPEDESC
Manufacturer Type Description
ME-IO P 10U 7016
INTNO
International product number
4063151279141
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
70
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink