??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209364 - ME-IO 56,4 C 10U D2,4-TRG 7035
Bill of material
PHOENIX CONTACT 1209364
MANUID
Product number of the Manufacturer
1209364
DESCSHORT
Short Description
Upper housing part with touch display
DESCLONG
Long Description
DIN rail housing, 10U upper part, integrated 2.4" resistive touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI half duplex, Housing cover, width: 56.88 mm, height: 109.8 mm, depth: 29.5 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME-IO 56,4 C 10U D2,4-TRG 7035
PREVIEW
Preview
INTNO
International product number
4063151280352
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAG975
degree of protection
IP20
BAF016
width
56.880 mm
BAA020
height
109.800 mm
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
light grey
AAF040
net weight
0.044 kg
BAB577
depth
29.500 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151280352
AAW338
Manufacturer product designation
Upper housing part with touch display
AAU734
Manufacturer product description
DIN rail housing, 10U upper part, integrated 2.4" resistive touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI half duplex, Housing cover, width: 56.88 mm, height: 109.8 mm, depth: 29.5 mm, color: light grey (7035)
AAO057
Product type
ME-IO 56,4 C 10U D2,4-TRG 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85480090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink