??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209981 - BHN 10
Bill of material
PHOENIX CONTACT 1209981
MANUID
Product number of the Manufacturer
1209981
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert
MANUTYPEDESC
Manufacturer Type Description
BHN 10
PREVIEW
Preview
INTNO
International product number
4046356350303
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356350303
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Socket wrench insert, magnetic, hexagonal, 10 mm wrench size, 1/4" drive, suitable for holders according to DIN 3126-F 6,3/ISO 1173
AAO057
Product type
BHN 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82042000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink