??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1210711 - BC 161,6 DKL S TRANS BK
Bill of material
PHOENIX CONTACT 1210711
MANUID
Product number of the Manufacturer
1210711
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, transparent hinged cover, can be sealed, width: 161.6 mm, height: 45 mm, depth: 8 mm, color: transparent/black (9005)
MANUTYPEDESC
Manufacturer Type Description
BC 161,6 DKL S TRANS BK
INTNO
International product number
4063151282233
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink