??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1211-36 - Conc. const. wall light connection box
Bill of material
1211-36
CNSORDERNO
Order Number
1211-36
LOD
LOD Level
BZ
Designation
Conc. const. wall light connection box, Prefix 35, exit opening Ø 35 mm, 1-part with moulded-on front part
AO
Exit opening Ø
35 mm
T
Depth
95 mm
B
Width
290 mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
CNSEAN
EAN-Code
4013456545632
CNSMASSEXACT
Individual net weight
81.100 g
CNSVOLUMEEXACT
Single volume
2.064 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)