??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212059 - CRIMPFOX-RCI 6-1
Bill of material
PHOENIX CONTACT 1212059
MANUID
Product number of the Manufacturer
1212059
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, type of contact: Insulated cable lugs, min. cross section: 0.5 mm², max. cross section: 6 mm², compression: Oval crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-RCI 6-1
PREVIEW
Preview
INTNO
International product number
4046356453967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
256 mm
BAC673
Max. cross section of line
6 mm^2
BAC736
Min. cross section of line
0.500 mm^2
BAD875
Net weight
578 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
3
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4046356453967
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for insulated cable lugs, 0.5 mm² ... 6.0 mm² (red, blue, yellow), oval crimp, asymmetrical
AAO057
Product type
CRIMPFOX-RCI 6-1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink