??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212070 - SF-M BH
Bill of material
PHOENIX CONTACT 1212070
MANUID
Product number of the Manufacturer
1212070
DESCSHORT
Short Description
Screwdriver
DESCLONG
Long Description
Screwdriver, black
MANUTYPEDESC
Manufacturer Type Description
SF-M BH
PREVIEW
Preview
INTNO
International product number
4046356454070
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAB597
flexible
Yes
AAL815
magnetic present
No
BAA845
length of shaft
116.500 mm
AAM180
T-handle present
Yes
AAO663
GTIN
4046356454070
AAW338
Manufacturer product designation
Screwdriver
AAU734
Manufacturer product description
Bit screwdriver, with 1/4" quick-action chuck, handle length 119 mm, 2-component handle, with non-slip grip, suitable for bits according to DIN 3126-C 6.3 and E 6.3/ISO 1173, magnetic
AAO057
Product type
SF-M BH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink