??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212074 - CRIMPFOX-M RCI 2,5/DIE
Bill of material
PHOENIX CONTACT 1212074
MANUID
Product number of the Manufacturer
1212074
DESCSHORT
Short Description
Crimp insert
DESCLONG
Long Description
Replacement die, type of contact: Insulated cable lugs, min. cross section: 0.5 mm², max. cross section: 2.5 mm², compression: Oval crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-M RCI 2,5/DIE
PREVIEW
Preview
INTNO
International product number
4046356452533
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF281
Use for product
Die, for Crimpfox-M, for insulated cable lugs 0.5 - 1.5 mm² and 1.5 - 2.5 mm² (red, blue), packed in a serial storage box
AAO663
GTIN
4046356452533
AAW338
Manufacturer product designation
Crimp insert
AAU734
Manufacturer product description
Die, for Crimpfox-M, for insulated cable lugs 0.5 - 1.5 mm² and 1.5 - 2.5 mm² (red, blue), packed in a serial storage box
AAO057
Product type
CRIMPFOX-M RCI 2,5/DIE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink