??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212096 - CRIMPFOX-CX 9,14
Bill of material
PHOENIX CONTACT 1212096
MANUID
Product number of the Manufacturer
1212096
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, type of contact: Coaxial connectors, min. cross section: 1.73 mm², max. cross section: 9.14 mm², compression: HEX crimp, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-CX 9,14
PREVIEW
Preview
INTNO
International product number
4046356453998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA018
length
256 mm
BAC673
Max. cross section of line
9.140 mm^2
BAC736
Min. cross section of line
1.730 mm^2
BAD875
Net weight
578 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
3
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4046356453998
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for coaxial connectors, 8.23 mm, 9.14 mm, 1.73 mm, HEX crimp
AAO057
Product type
CRIMPFOX-CX 9,14
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink