??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212151 - WIREFOX 4/SB
Bill of material
PHOENIX CONTACT 1212151
MANUID
Product number of the Manufacturer
1212151
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife, blue
MANUTYPEDESC
Manufacturer Type Description
WIREFOX 4/SB
PREVIEW
Preview
INTNO
International product number
4046356455480
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
18 mm
BAB264
Thickness
21 mm
BAA018
length
39.500 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4046356455480
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Replacement blade for WIREFOX 4, for cables and conductors (especially for rubber and silicone insulations) of 0.1 - 4 mm²
AAO057
Product type
WIREFOX 4/SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink