??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212152 - WIREFOX 10/SB
Bill of material
PHOENIX CONTACT 1212152
MANUID
Product number of the Manufacturer
1212152
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife, black
MANUTYPEDESC
Manufacturer Type Description
WIREFOX 10/SB
PREVIEW
Preview
INTNO
International product number
4046356455503
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
18 mm
BAB264
Thickness
21 mm
BAA018
length
39.500 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4046356455503
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Replacement blade for WIREFOX 10, for cables and conductors of 0.02 - 10 mm²
AAO057
Product type
WIREFOX 10/SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink