??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212226 - TSD-M 6NM
Bill of material
PHOENIX CONTACT 1212226
MANUID
Product number of the Manufacturer
1212226
DESCSHORT
Short Description
Torque screwdriver
DESCLONG
Long Description
Torque screwdriver, black
MANUTYPEDESC
Manufacturer Type Description
TSD-M 6NM
PREVIEW
Preview
INTNO
International product number
4046356455572
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
152 mm
BAB146
overall length
152 mm
BAF500
Length of blade
0 mm
AAJ877
thickness of blade
0 mm
BAA437
Width of blade
0 mm
BAE098
Max. torque
6 0173-1#05-AAA212#003
AAJ876
size of hexagon socket
6.300 mm
AAO663
GTIN
4046356455572
AAW338
Manufacturer product designation
Torque screwdriver
AAU734
Manufacturer product description
Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 3 ‑ 6 Nm
AAO057
Product type
TSD-M 6NM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink