??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212318 - CRIMPFOX-C120
Bill of material
PHOENIX CONTACT 1212318
MANUID
Product number of the Manufacturer
1212318
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, min. cross section: 6 mm², max. cross section: 120 mm², compression: universal, black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-C120
PREVIEW
Preview
INTNO
International product number
4046356454643
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
430 mm
BAC673
Max. cross section of line
120 mm^2
BAC736
Min. cross section of line
6 mm^2
BAD875
Net weight
2000 g
AAG666
grip casing
plastic sleeve
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
No
AAG799
positioner present
No
AAO663
GTIN
4046356454643
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Basic pliers, for accommodating dies for a wide range of type of contacts up to 120 mm²
AAO057
Product type
CRIMPFOX-C120
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink