??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212365 - UNIFOX-WP
Bill of material
PHOENIX CONTACT 1212365
MANUID
Product number of the Manufacturer
1212365
DESCSHORT
Short Description
Water pump pliers
DESCLONG
Long Description
Tool
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-WP
PREVIEW
Preview
INTNO
International product number
4046356455695
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
240 mm
BAD875
Net weight
368.900 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
Yes
BAE894
Design of handle
2-components
AAL350
low spark model
No
AAG666
grip casing
multi component sleeves
AAL858
impact protection present
Yes
AAG667
insulated (according to norm)
Yes
AAL148
bruise/clamp protection present
No
AAK659
hinge variant
Pushed-through
AAK879
jaw recess present
Yes
AAK295
type of the hinge
grooved hinge
AAO663
GTIN
4046356455695
AAW338
Manufacturer product designation
Water pump pliers
AAU734
Manufacturer product description
Water pump pliers, with groove joint, grip areas with dual notching, acc. to VDE ISO 8976
AAO057
Product type
UNIFOX-WP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink