??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212369 - WIREFOX 2,5/SB
Bill of material
PHOENIX CONTACT 1212369
MANUID
Product number of the Manufacturer
1212369
DESCSHORT
Short Description
Spare knife
DESCLONG
Long Description
Spare knife
MANUTYPEDESC
Manufacturer Type Description
WIREFOX 2,5/SB
PREVIEW
Preview
INTNO
International product number
4046356456104
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
16.500 mm
BAB264
Thickness
17 mm
BAA018
length
38 mm
AAG647
shape of blade
knife cassette
AAL291
snap-off knife blades present
No
AAO663
GTIN
4046356456104
AAW338
Manufacturer product designation
Spare knife
AAU734
Manufacturer product description
Replacement blade for WIREFOX 2,5
AAO057
Product type
WIREFOX 2,5/SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
GB
DEEPLINK
Deeplink
Deeplink