您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212456
PHOENIX CONTACT
Machine, device (for special applications)
Automatic machines for electric trade
Automatic machine for cable processing
Stripping and crimping machine
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/17/13/01/01/1212456.prj},{NB=1212456},{MANUID=1212456},{BAF016=250},{BAA020=412},{AAB202=15.500},{BAA018=550},{BAE617=28500},{BAC859=60},{BAI995=12},{BAI996=12},{BAI992=600000},{BAI994=4},{BAJ007=10},{BAI991=240},{AAC969=70},{AAO663=4046356526883},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84798100},{AAO676=1212456},{DESCSHORT=Crimping tool, electro-pneumatic},{DESCLONG=Crimping tool, electro-pneumatic, min. cross section: 4 mm², max. cross section: 10 mm², compression: trapezoidal},{MANUTYPEDESC=CF 1000-10},{PREVIEW=../../../_pool_/ae/70/45804_3000_int_04.png},{INTNO=4046356526883},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{AAL297=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212456 - CF 1000-10
Bill of material
PHOENIX CONTACT 1212456
MANUID
Product number of the Manufacturer
1212456
DESCSHORT
Short Description
Crimping tool, electro-pneumatic
DESCLONG
Long Description
Crimping tool, electro-pneumatic, min. cross section: 4 mm², max. cross section: 10 mm², compression: trapezoidal
MANUTYPEDESC
Manufacturer Type Description
CF 1000-10
PREVIEW
Preview
INTNO
International product number
4046356526883
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
250
mm
BAA020
height
412
mm
AAB202
Insulation stripped length
15.500
mm
BAA018
length
550
mm
BAE617
Mass
28500
g
BAC859
Power frequency
60
Hz
BAI995
Crimping length
12
mm
BAI996
Ferrule length
12
mm
BAI992
Supply pressure
600000
0173-1#05-AAA453#003
BAI994
min. adjustable conductor cross-section
4
mm^2
BAJ007
max. adjustable conductor cross-section
10
mm^2
BAI991
Supply voltage
240
V
AAL297
strip length adjustable
Yes
BAJ010
Type of drive
electro-pneumatic
AAC969
power consumption
70
W
AAO663
GTIN
4046356526883
AAW338
Manufacturer product designation
Crimping tool, electro-pneumatic
AAU734
Manufacturer product description
Stripping and crimping machine, 120-230 V input voltage, electro-pneumatic, for loose ferrules with insulating collar, 4 mm², 6 mm², and 10 mm², without conversion kit
AAO057
Product type
CF 1000-10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84798100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink