??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212478 - UNIFOX-RVT P 4
Bill of material
PHOENIX CONTACT 1212478
MANUID
Product number of the Manufacturer
1212478
DESCSHORT
Short Description
Tool
DESCLONG
Long Description
Tool, black
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-RVT P 4
PREVIEW
Preview
INTNO
International product number
4046356527095
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
216 mm
AAJ308
max. rivet diameter
4 mm
AAG684
max. diameter of the rivet (in aluminium)
0 mm
AAG685
max. diameter of the rivet (in steel)
0 mm
AAK226
operation
manual drive
AAL115
opening spring present
Yes
AAO663
GTIN
4046356527095
AAW338
Manufacturer product designation
Tool
AAU734
Manufacturer product description
Rivet setting tool, for use with RVT-PA 4 plastic body-bound rivets
AAO057
Product type
UNIFOX-RVT P 4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink