??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212509 - UNIFOX-RVT P 6
Bill of material
PHOENIX CONTACT 1212509
MANUID
Product number of the Manufacturer
1212509
DESCSHORT
Short Description
Tool
DESCLONG
Long Description
Tool, black
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-RVT P 6
PREVIEW
Preview
INTNO
International product number
4046356545242
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
216 mm
AAJ308
max. rivet diameter
6 mm
AAG684
max. diameter of the rivet (in aluminium)
0 mm
AAG685
max. diameter of the rivet (in steel)
0 mm
AAK226
operation
manual drive
AAL115
opening spring present
Yes
AAO663
GTIN
4046356545242
AAW338
Manufacturer product designation
Tool
AAU734
Manufacturer product description
Rivet setting tool, for use with RVT-PA 6 plastic body-bound rivets
AAO057
Product type
UNIFOX-RVT P 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink