您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1212513
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Screw driver bit
Screw driver bit (unspecified)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/21/04/42/90/1212513.prj},{NB=1212513},{MANUID=1212513},{AAO663=4046356585767},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82079030},{AAO676=1212513},{DESCSHORT=Tool},{DESCLONG=Adapter},{MANUTYPEDESC=SAC BIT M12-W14},{PREVIEW=../../../_pool_/1a/67/46764_2000_int_04.png},{INTNO=4046356585767},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{AAW338=Tool},{AAU734=Nut for assembling sensor/actuator cables with M12 connector and M12 connectors for assembly, with a hexagonal knurl wrench size of 14 mm, with 4 mm hexagonal drive},{AAO057=SAC BIT M12-W14},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1212513},{AAO677=PHOENIX CONTACT GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212513 - SAC BIT M12-W14
Bill of material
PHOENIX CONTACT 1212513
MANUID
Product number of the Manufacturer
1212513
DESCSHORT
Short Description
Tool
DESCLONG
Long Description
Adapter
MANUTYPEDESC
Manufacturer Type Description
SAC BIT M12-W14
PREVIEW
Preview
INTNO
International product number
4046356585767
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAO663
GTIN
4046356585767
AAW338
Manufacturer product designation
Tool
AAU734
Manufacturer product description
Nut for assembling sensor/actuator cables with M12 connector and M12 connectors for assembly, with a hexagonal knurl wrench size of 14 mm, with 4 mm hexagonal drive
AAO057
Product type
SAC BIT M12-W14
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82079030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink