??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212543 - SF-M SET
Bill of material
PHOENIX CONTACT 1212543
MANUID
Product number of the Manufacturer
1212543
DESCSHORT
Short Description
Tool set
DESCLONG
Long Description
Tool set
MANUTYPEDESC
Manufacturer Type Description
SF-M SET
PREVIEW
Preview
INTNO
International product number
4046356589789
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAB597
flexible
No
AAL815
magnetic present
No
BAA845
length of shaft
116.500 mm
AAM180
T-handle present
Yes
AAO663
GTIN
4046356589789
AAW338
Manufacturer product designation
Tool set
AAU734
Manufacturer product description
Bit screwdriver set with quick-action chuck, 89 mm long slotted/crosshead (PZ and PH)/hex/Torx® bits, 17-part, in folding belt pouch, contents: PH 1,2,3 x 89; PZ 1,2,3 x 89; SL 1.5 x 5.5 x 89; TX 10-30 x 89; SW 3,4,5,6 x 89
AAO057
Product type
SF-M SET
AAY811
URI of the product
http://www.phoenixcontact.com/product/1212543
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink