??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212545 - SF-BIT SET
Bill of material
PHOENIX CONTACT 1212545
MANUID
Product number of the Manufacturer
1212545
DESCSHORT
Short Description
Tool set
DESCLONG
Long Description
Tool set
MANUTYPEDESC
Manufacturer Type Description
SF-BIT SET
PREVIEW
Preview
AAB597
flexible
No
AAL815
magnetic present
No
BAA845
length of shaft
25 mm
AAM180
T-handle present
Yes
AAO663
GTIN
4046356589802
AAW338
Manufacturer product designation
Tool set
AAU734
Manufacturer product description
Bit set, with SF‑UBH universal bit holder, with 25 mm long bladed/crosshead bits (PZ and PH), 10-part, in compact plastic box
AAO057
Product type
SF-BIT SET
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356589802
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
38
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink