??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212566 - SF-BIT-SL 0,5X3,0-50
Bill of material
PHOENIX CONTACT 1212566
MANUID
Product number of the Manufacturer
1212566
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-SL 0,5X3,0-50
PREVIEW
Preview
INTNO
International product number
4046356590013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
50 mm
BAB664
material
Steel
BAB521
Designation
without requirement
BAB576
weight of item
0.007 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAG660
blade width
3 mm
AAI659
thickness of the blade
0.500 mm
BAA437
Width of blade
3 mm
AAL522
ball locking present
No
AAO634
Form
Bladed
BAA438
Thickness of a blade
0.500 mm
AAO663
GTIN
4046356590013
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, bladed, E6.3-1/4" drive, size: 0.5 x 3.0 x 50 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-SL 0,5X3,0-50
AAY811
URI of the product
http://www.phoenixcontact.com/product/1212566
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink