??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212567 - SF-BIT-SL 0,5X3,0-70
Bill of material
PHOENIX CONTACT 1212567
MANUID
Product number of the Manufacturer
1212567
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-SL 0,5X3,0-70
PREVIEW
Preview
BAA018
length
70 mm
BAB664
material
Steel
BAB521
Designation
without requirement
BAB576
weight of item
0.009 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAG660
blade width
3 mm
AAI659
thickness of the blade
0.500 mm
BAA437
Width of blade
3 mm
AAL522
ball locking present
No
AAO634
Form
Bladed
BAA438
Thickness of a blade
0.500 mm
AAO663
GTIN
4046356590020
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, bladed, E6.3-1/4" drive, size: 0.5 x 3.0 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-SL 0,5X3,0-70
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356590020
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink