??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212575 - SF-BIT-SL 1,0X5,5-70
Bill of material
PHOENIX CONTACT 1212575
MANUID
Product number of the Manufacturer
1212575
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-SL 1,0X5,5-70
PREVIEW
Preview
INTNO
International product number
4046356590105
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
70 mm
BAB664
material
Steel
BAB521
Designation
without requirement
BAB576
weight of item
0.014626 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAG660
blade width
5.500 mm
AAI659
thickness of the blade
1 mm
BAA437
Width of blade
5.500 mm
AAL522
ball locking present
No
AAO634
Form
Bladed
BAA438
Thickness of a blade
1 mm
AAO663
GTIN
4046356590105
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, bladed, E6.3-1/4" drive, size: 1.0 x 5.5 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-SL 1,0X5,5-70
AAY811
URI of the product
http://www.phoenixcontact.com/product/1212575
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink