??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212581 - SF-BIT-PH 3-50
Bill of material
PHOENIX CONTACT 1212581
MANUID
Product number of the Manufacturer
1212581
DESCSHORT
Short Description
Screw insert
DESCLONG
Long Description
Screw insert, silver
MANUTYPEDESC
Manufacturer Type Description
SF-BIT-PH 3-50
PREVIEW
Preview
BAA018
length
50 mm
BAB664
material
Steel
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.012 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAL522
ball locking present
No
AAO634
Form
Phillips
AAI436
size of the bit
Size: PH 3 x 50 mm
AAO663
GTIN
4046356590167
AAW338
Manufacturer product designation
Screw insert
AAU734
Manufacturer product description
Screw bit, PH crosshead, E6.3-1/4" drive, size: PH 3 x 50 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1173
AAO057
Product type
SF-BIT-PH 3-50
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356590167
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
82079030
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink