??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212610 - UNIFOX-CT M 7,9
Bill of material
PHOENIX CONTACT 1212610
MANUID
Product number of the Manufacturer
1212610
DESCSHORT
Short Description
Cable tie tool
DESCLONG
Long Description
Cable tie tool
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-CT M 7,9
PREVIEW
Preview
INTNO
International product number
4046356639460
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAK504
material tool
Metal film
AAG691
max. work stream
7.900 mm
AAL845
MIL specified
No
AAI757
max. width cable tie
7.900 mm
AAG692
min. work stream
4.600 mm
AAK181
starting voltage
adjustable
AAO663
GTIN
4046356639460
AAW338
Manufacturer product designation
Cable tie tool
AAU734
Manufacturer product description
Cable binder pliers, for steel cable binders with a width of up to 7.9 mm, for a material thickness of up to 0.3 mm
AAO057
Product type
UNIFOX-CT M 7,9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink