??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212625 - UNIFOX-HP
Bill of material
PHOENIX CONTACT 1212625
MANUID
Product number of the Manufacturer
1212625
DESCSHORT
Short Description
Hole punch
DESCLONG
Long Description
Tool, min. cross section: 0 mm²
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-HP
PREVIEW
Preview
INTNO
International product number
4046356644242
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAO663
GTIN
4046356644242
AAW338
Manufacturer product designation
Hole punch
AAU734
Manufacturer product description
Punch pliers, for inspection tags and similar with 2 mm round mandrel, 30 mm mouth depth
AAO057
Product type
UNIFOX-HP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82034000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink