??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212628 - TOOL-CASE EMPTY
Bill of material
PHOENIX CONTACT 1212628
MANUID
Product number of the Manufacturer
1212628
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox
MANUTYPEDESC
Manufacturer Type Description
TOOL-CASE EMPTY
PREVIEW
Preview
INTNO
International product number
4046356649780
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
260 mm
BAA020
height
270 mm
BAA018
length
510 mm
BAB577
depth
260 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
3.610 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
Yes
AAL921
shoulder strip present
No
AAO663
GTIN
4046356649780
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Tool case, unequipped, can be locked, with rubber straps to hold tools in place
AAO057
Product type
TOOL-CASE EMPTY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029298
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink