??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212742 - CRIMPFOX-M SCA 2,5/DIE
Bill of material
PHOENIX CONTACT 1212742
MANUID
Product number of the Manufacturer
1212742
DESCSHORT
Short Description
Crimp insert
DESCLONG
Long Description
Replacement die, compression: B crimp
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-M SCA 2,5/DIE
PREVIEW
Preview
INTNO
International product number
4046356858014
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4046356858014
AAW338
Manufacturer product designation
Crimp insert
AAU734
Manufacturer product description
Die, for CRIMPFOX-M, for uninsulated, left angled slip-on sleeves 6.3 mm, 1.0 mm² ... 2.5 mm², B crimp
AAO057
Product type
CRIMPFOX-M SCA 2,5/DIE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink