??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212768 - CRIMPFOX 6H CUS
Bill of material
PHOENIX CONTACT 1212768
MANUID
Product number of the Manufacturer
1212768
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, type of contact: Ferrules, min. cross section: 0.14 mm², max. cross section: 6 mm², compression: HEX crimp
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX 6H CUS
PREVIEW
Preview
INTNO
International product number
4046356942959
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
175 mm
BAC673
Max. cross section of line
6 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
380 g
AAG666
grip casing
multi component sleeves
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
1
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4046356942959
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228, 0.14 ‑ 6 mm², unlockable pressure lock, lateral entry
AAO057
Product type
CRIMPFOX 6H CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink