??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1212808 - UNIFOX-C VDE_DB
Bill of material
PHOENIX CONTACT 1212808
MANUID
Product number of the Manufacturer
1212808
DESCSHORT
Short Description
Combination pliers
DESCLONG
Long Description
Tool, black
MANUTYPEDESC
Manufacturer Type Description
UNIFOX-C VDE_DB
PREVIEW
Preview
INTNO
International product number
4046356994729
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
180 mm
BAD875
Net weight
278 g
AAG615
VDE tested
Yes
AAM090
isolation protection (1000 V) present
Yes
BAE894
Design of handle
2-components
AAL350
low spark model
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
No
AAL858
impact protection present
Yes
AAG667
insulated (according to norm)
Yes
AAM263
cut sticking out present
No
AAO663
GTIN
4046356994729
AAW338
Manufacturer product designation
Combination pliers
AAU734
Manufacturer product description
Combination pliers, notched gripping surface, VDE 1000 V AC/ 1500 V DC tested, type of packaging: with holder for sales display (backcard)
AAO057
Product type
UNIFOX-C VDE_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink