??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1213305 - Flag hinge with washer with two offset leaves
Bill of material
12-1-3305
PREVIEW
REF
Reference
12-1-3305
MATERIAL
Material
steel
FINISH
Finish
raw
A
61.5 mm
B
40 mm
C
1.5 mm
D
5.3 mm
E
30 mm
WEIGHT
weight
39 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25590-flag-hinge-with-washer-with-two-offset-leaves.html