??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1214285 - Flag hinge without washer - drilled - flat knuckle
Bill of material
12-1-4285
PREVIEW
REF
Reference
12-1-4285
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
48 mm
C
2 mm
D
6 mm
NOTE
Note
type 2
WEIGHT
weight
76 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30363-flag-hinge-without-washer-drilled-flat-knuckle.html