??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1214287 - Lift-off hinges in aluminium profile with a stainless steel pin
Bill of material
12-1-4287
PREVIEW
REF
Reference
12-1-4287
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
102 mm
B
45.9 mm
C
2.5 mm
D
6.1 mm
E
50 mm
NOTE
Note
type 2
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30361-lift-off-hinges-in-aluminium-profile-with-a-stainless-steel-pin.html