??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1215683 - KP ICS25X100 K4 C3 P5
Bill of material
PHOENIX CONTACT 1215683
MANUID
Product number of the Manufacturer
1215683
DESCSHORT
Short Description
Membrane keypad
DESCLONG
Long Description
Membrane keypad for ICS25x100, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
MANUTYPEDESC
Manufacturer Type Description
KP ICS25X100 K4 C3 P5
PREVIEW
Preview
INTNO
International product number
4063151295363
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
28
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
0.001 kg
BAB664
material
Polyester
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151295363
AAW338
Manufacturer product designation
Membrane keypad
AAU734
Manufacturer product description
Membrane keypad for ICS25x100, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
AAU731
Manufacturer product family
ICS25
AAO057
Product type
KP ICS25X100 K4 C3 P5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85365011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink