??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1217524 - SPE-T1-M8MSM/2,0-97B/M8FSF
Bill of material
PHOENIX CONTACT 1217524
MANUID
Product number of the Manufacturer
1217524
DESCSHORT
Short Description
Network cable
DESCLONG
Long Description
Network cable, Single Pair Ethernet CAT A (10 Mbps), 2-position, shielded (Advanced Shielding Technology), Plug straight SPE / IP67, on Socket straight M8-SPE / IP67, cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
SPE-T1-M8MSM/2,0-97B/M8FSF
PREVIEW
Preview
INTNO
International product number
4063151299828
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
AAC895
diameter
5.100 mm
AAP798
Application standards
IEC 63171-5
BAB392
certificate/approval
not available
AAT080
Pole number
2
AAC108
Degree of protection (IP), mounted
IP67
BAD656
Without halogens
No
AAC076
Coding (head 1)
not relevant
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
Standard
AAD251
Material of the cable mantle
PVC
AAB734
Cable length can be configured
No
AAB418
Design of the electrical connection (head 1)
SPE
AAF583
nominal voltage
72 V
BAB378
Color of coat
Black
AAC028
min. permissible cable outside temperature, fixed laid
-20 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAP775
Number of wires
2
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB419
Design of the electrical connection (head 2)
M8-SPE
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAW074
Conductor cross-section, max.
0.340 mm^2
AAW073
Conductor cross section (AWG), max.
22
AAW075
Coding
not relevant
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
2 m
AAW070
Category (capacity)
Single Pair Ethernet
BAB262
Thickness of insulation
0.550 mm
AAO663
GTIN
4063151299828
AAW338
Manufacturer product designation
Network cable
AAU734
Manufacturer product description
Network cable, Single Pair Ethernet CAT A (10 Mbps), 2-position, shielded (Advanced Shielding Technology), Plug straight SPE / IP67, on Socket straight M8-SPE / IP67, cable length: 2 m
AAO057
Product type
SPE-T1-M8MSM/2,0-97B/M8FSF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink