??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1218644-1
Bill of material
1218644-1
PN
Part Number
1218644-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1218644-1
TEINTERNALDESCRIPTION
TE Internal Description
RECPT ASSY, SIZE2,FR, ARINC600
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
4
NUMBEROFPOSITIONS
Number of Positions
313
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Socket
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
22
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
6
COMMENT
Comment
Coaxial contacts must be ordered separately